??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BSP V010-KV004-A04A1A-S4
HELP_VARIABLE
Company
Balluff
Description
Pressure sensors - Pressure sensors
Bill of material
BALLUFF BSP V010-KV004-A04A1A-S4
VERF
Availability
Available
BC
Order code
BSP00K8
TC
Product identifier
BSP V010-KV004-A04A1A-S4
PX
Product view
50553_01
TECH
Tech. Details
Tech. Detail
ROTATION1
Plastic or stainless steel display housing that rotates 320°
°
ROTATION2
Stainless steel connection housing with M12 plug rotates 320°
°
ICON
WEBINC
Product family
Pressure sensors without display
W
Weight
0.135 Kg
TRAFFIC
Customs number
90262020
TC1
DESCRIPT
Description
Measuring range = –1...10 bar, Accuracy = ±0.5 % FSO BFSL, Overload pressure = 20 bar, Burst pressure = 35 bar, Operating voltage Ub = 14...30 VDC, Analog output = Analog, voltage 0…10 V, Connection = Connector, M12x1-Male, 4-pin, Process connection = R 1/4", Process connection material = 1.4301 stainless steel, Gasket, material = FKM, Housing material = 1.4301 stainless steel, Media temperature = -40...125 °C, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.